56.26 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
NVM_5 | FREAD (1) | Flash Read | 0 Wait States | — | — | 19 | MHz | CTRLA.AUTOWS=0 |
1 Wait States | — | — | 38 | |||||
2 Wait States | — | — | 57 | |||||
3 Wait States | — | — | 76 | |||||
4 Wait States | — | — | 95 | |||||
5 Wait States | — | — | 100 | |||||
Note:
|