56.9 Peripheral Active Current

Table 56-11. Peripheral Active Current Electrical Specifications (1)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5µA
PAI_1BOD_IDD_STBY_HIBBOD Standby low pwr / Hiberate (1 of 3)Standby with BOD continuous low power mode or Hibernate mode
PAI_3XOSC32K32 kHz Crystal Oscillator
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 10µA
PAI_11BOD_IDD_STBY_NORMBOD Standby normal mode (2 of 3)Standby with BOD continuous normal mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 25µA
PAI_51BOD_IDD_ACT_IDLEBOD Active / Idle (3 of 3)Active / Idle Mode, Standby Continuous mode
PAI_100AC_VSCALE_IDDComparator Voltage Scaler module IDD
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 100µA
PAI_400AC_IDDAnalog Comparator IDDCOMPCTRLn.SPEED=0x3,

AVDD=3.3V COMPCTRLn.HYSTEN=0,

Hysteresis disabled

Voltage scaler disabled

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 450µA
PAI_900DAC_IDD (1 of 4)DAC operating currentDAC Single ended mode, fs = 10 ksps,

AVDD = 3.3V

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 550µA
PAI_950DAC_IDD (2 of 4)DAC operating currentDAC Differential mode, fs = 10 ksps,

AVDD = 3.3V

PAI_953DAC_IDD (3 of 4)DAC operating currentDAC Single ended mode, fs = 1 Msps,

AVDD = 3.3V

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1mA
PAI_1000DAC_IDD (4 of 4)DAC operating currentDAC Differential mode, fs = 1 Msps,

AVDD = 3.3V

PAI_955ADC_IDD (1 of 2)ADC operating currentSingle-Ended Mode, fs = 1 Msps, REFCTRL.REFSEL = 0x3,

VREF = AVDD = 3.3V

PAI_1001ADC_IDD (2 of 2)ADC operating currentDifferential Mode, fs = 1 Msps, REFCTRL.REFSEL = 0x3,

VREF = AVDD = 3.3V

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.5 mA
PAI_80004TC_IDDTC operating currentTC GCLK clock at 120MHz from DPLL,

VDD = 3.3V

PAI_80002I2S_IDDI2S operating currentI2S GCLK clock at 120MHz from DPLL,

VDD = 3.3V

PAI_80006PDEC_IDDPDEC operating currentPDEC GCLK clock at 120MHz from DPLL,

VDD = 3.3V

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 2.5 mA
PAI_4001XOSC_IDD (1 of 4)XOSC oscillator current consumptionFreq crystal 8-to-32Mhz, ENALC = ON
PAI_2000DFLL48M_IDD48Mhz Digital Frequency Locked LoopOpen Loop mode - DFLLVAL after reset VDD = 3.3V,

Closed Loop mode - fREF = 32 .768 kHz

VDD = 3.3V

PAI_8000FDPLL_IDD (1 of 2)Fractional Digital Phase Lock Loop currentClk = 96 MHz, VDD = 3.3V
PAI_80003PCC_IDDPCC operating currentPCC GCLK clock at 120MHz from DPLL, VDD = 3.3V
PAI_80005TCC_IDDTCC operating currentTCC GCLK clock at 120MHz from DPLL, VDD = 3.3V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5 mA
PAI_4000PTC_IDDPTC, Peripheral Touch Controller, currentPTC running at 4 MHz,

Mutual-Capacitance mode,

One touch channel,

Standby Sleep mode enabled,

RTC running on ULP32K: used to define the PTC scan rate, through the event system,

RTC interrupts (wake up) the CPU to perform PTC scans

PAI_4002XOSC_IDD (2 of 4)XOSC oscillator current consumptionFreq crystal 48Mhz, ENALC = ON
PAI_4003XOSC_IDD (3 of 4)XOSC oscillator current consumptionFreq crystal 8-to-16Mhz, ENALC = OFF
PAI_8001FDPLL_IDD (2 of 2)Fractional Digital Phase Lock Loop currentClk = 200 MHz, VDD = 3.3V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 8 mA
PAI_4004XOSC_IDD (4 of 4)XOSC oscillator current consumptionFreq crystal 32-to-48Mhz, ENALC = OFF
PAI_40000FLASH_IDDFlash Erase and Programming CurrentFlash Erase and Programming Current
PAI_80007USB_IDDUSB operating currentUSB GCLK from DFLL48M in clock recovery mode

USB device attached to active USB Host

PAI_80000GMAC_IDDEthernet operating currentGMAC running on system clock at 120MHz in MII or RMII mode ,

VDD = 3.3V

Note:
  1. These values are for worst case guidance only unless otherwise specified, actual values depend on user peripheral configuration and operating frequency.