56.15 DAC Module Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
DIFFERENTIAL MODE (1,2,3,4) | ||||||||
DDAC_19 | INL | Integral Non Linearity | -4.1 | — | 4.1 | LSB | 1Msps, External VREF
REFSEL= VREFAB = 2.4V CTRLB.REFSEL[1:0] = 0x2, AVDD = VDD = 3.3V w/ CLOAD and RLOAD. | |
DDAC_21 | DNL | Differential Non Linearity | -4.5 | — | 4.5 | LSB | ||
DDAC_23 | GERR | Gain Error | — | -78 | — | 78 | LSB | |
DDAC_25 | EOFF | Offset Error | — | -80.3 | — | 80.3 | LSB | 1Msps, External VREF REFSEL= VREFAB=
2.4V CTRLB.REFSEL[1:0] = 0x2, AVDD = VDD = 3.3V w/ CLOAD and RLOAD. |
SINGLE ENDED MODE (1,2,3,4) | ||||||||
SDAC_19 | INL | Integral Non Linearity | -6 | — | 6 | LSB | 1Msps, External VREF
REFSEL= VREFAB = 2.4V CTRLB.REFSEL[1:0] = 0x2, AVDD = VDD = 3.3V w/ CLOAD and RLOAD. | |
SDAC_21 | DNL | Differential Non Linearity | -8.1 | — | 8.1 | LSB | ||
SDAC_23 | GERR | Gain Error | — | -65.6 | — | 65.6 | LSB | |
SDAC_25 | EOFF | Offset Error | — | -44.4 | — | 44.4 | LSB | 1Msps, External VREF REFSEL= VREFAB =
2.4V CTRLB.REFSEL[1:0] = 0x2, AVDD = VDD = 3.3V w/ CLOAD and RLOAD. |
Note:
|