56.12 OSCULP32K Electrical Specifications

Table 56-14. Low Power Internal 32 kHz RC Oscillator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
LP32K_3LPRC32K_ACCAccuracy -20.624.9%