56.27 EEPROM Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
EEP_5 | EEREAD | EEPROM Read | 0 Wait States | — | — | NVM_5 | MHz | VDD=3.3V, NVMCTRL CTRLA.AUTOWS > 0 |
1 Wait States | — | — | NVM_5 | |||||
2 Wait States | — | — | NVM_5 | |||||
3 Wait States | — | — | NVM_5 | |||||
4 Wait States | — | — | NVM_5 | |||||
5 Wait States | — | — | NVM_5 | |||||
Note:
|