56.4 MCU Idle Current Consumption
DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
IPWR_1 | IDD_IDLE | LDO mode selected | FDPLL 100 MHz | — | 116 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
IPWR_3 | — | 114 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
IPWR_5 | DFLL 48 MHz | — | 252 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
IPWR_7 | — | 252 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
IPWR_9 | XOSC 32 MHz | — | 371 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
IPWR_11 | — | 367 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
IPWR_13 | IDD_IDLE | BUCK mode selected | FDPLL 100 MHz | — | 78 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
IPWR_15 | — | 89 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
IPWR_17 | DFLL 48 MHz | — | 147 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
IPWR_19 | — | 194 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
IPWR_21 | XOSC 32 MHz | — | 223 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
IPWR_23 | — | 287 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
Note:
|