56.21 QSPI Electrical Specifications

Figure 56-7. QSPI SDR Host Mode 0,1,2,3 Module Timing Diagram
Figure 56-8. QSPI DDR Mode 0 Write Timing Diagram
Figure 56-9. QSPI DDR Mode 0 Read Timing Diagram
Table 56-27. QSPI Module Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
QSPI_19TDISData In Setup Time4.3nsVDD= 3.3V

Host SDR mode 0

4.71nsVDD= 3.3V

Host SDR mode 1

4.26nsVDD= 3.3V

Host SDR mode 2

4.73nsVDD= 3.3V

Host SDR mode 3

4.3nsVDD= 3.3V

Host DDR mode 0

QSPI_25TDOVData Out Valid2.6nsVDD=3.3V

Host SDR mode 0

2.96nsVDD= 3.3V

Host SDR mode 1

2.43nsVDD= 3.3V

Host SDR mode 2

2.93nsVDD= 3.3V

Host SDR mode 3

2.45nsVDD= 3.3V

Host DDR mode 0

Note:
  1. Assumes VDD(MAX) and 20pF external load on all QSPI pins unless otherwise noted.
Table 56-28. QSPI Maximum Frequency Example (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

QSPI ModeCLK_QSPI2X_AHBCLK_QSPI_AHBMax. fCPUMax. QSPI Serial Clock Frequency (2)Conditions
SDRX100 MHz100 MHz50 MHzBAUD.BAUD[7:0] must be greater than 0 to ensure QSPI clock frequency is as per electrical specifications provided
X75 MHz75 MHz75 MHz-
DDR132 MHz66 MHz66 MHz66 MHzMCLK: HSDIV.DIV=0x01

MCLK: CPUDIV.DIV=0x02

Note:
  1. Examples shown do not supersede the electrical specification shown in QSPI Module Electrical Specifications table.
  2. Refer to QSPI_1 for maximum QSPI Serial Clock Frequency (FCLK) in SDR and DDR modes.