56.22 CAN Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature : -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
CAN_7 | fCAN_GCLK | CANx Input clock freq, GCLK_CAN | — | — | FCLK_25 | MHz | FCLK_25: Refer to |