4.4.3.4.1.11 RXTLHA – RX Telegram Length High Byte for Data Path A

Name: RXTLHA
Offset: 0x13C
Reset: 0x00

Bit 76543210 
 RXTLHA[2:0] 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 5 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 4 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 3 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bits 2:0 – RXTLHA[2:0] Receive Telegram Length High Byte for Data Path A

RXTLHA contains the upper four bits of the 12-bit telegram length register. When the configured number of bits is received, reception is terminated and a corresponding signal is sent to the receive state machine. If the telegram length is set to “0x000”, this feature is switched off and the reception must be terminated by another receive error condition.