4.4.3.4.1.7 RXCILA – RX CRC Init Value Low Byte for Data Path A

Name: RXCILA
Offset: 0x140
Reset: 0x00

Bit 76543210 
 RXCILA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCILA[7:0] RX CRC Init Value Low Byte for Data Path A

This register defines the lower eight bits of the 16-bit RX CRC initialization value, which is the start value of the CRC result register. Bits 7..4 are unused for CRC4 polynomials.