4.4.3.4.1.10 RXCRLA – RX CRC Result Register Low Byte for Data Path A

Name: RXCRLA
Offset: 0x13D
Reset: 0x00

Bit 76543210 
 RXCRLA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXCRLA[7:0] RX CRC Result Register Low Byte for Data Path A

The lower eight bits of the actual value in the CRC shift register are readable in RXCRLA, such as for checking the calculated value after reception is complete. Bits 7..4 read as 0x0 in CRC4 mode.