4.4.3.4.1.18 RXCSBB – RX CRC Skip Bit Number for Data Path B

Name: RXCSBB
Offset: 0x135
Reset: 0x00

Bit 76543210 
 RXCSBB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCSBB[7:0] RX CRC Skip Bit Number for Data Path B

Number of bits after the start of a telegram that are not strobed to the CRC shift register. Any value between 0 and 255 is valid.