4.4.3.4.1.19 RXCRHB – RX CRC
Result Register High Byte for Data Path B
Name:
RXCRHB
Offset:
0x134
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCRHB[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCRHB[7:0] RX CRC Result
Register High Byte for Data Path B
The upper eight bits
of the actual value in the CRC shift register are readable in RXCRHB, such as for
checking the calculated value after reception is complete. This register reads as
0x00 in CRC4 and CRC8 mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.