4.4.3.4.1.1 RXBC1 – RX Buffer Configuration Register 1

Name: RXBC1
Offset: 0x12F
Reset: 0x00

Bit 76543210 
 RXMSBBRXCBLB[1:0]RXCEBRXMSBARXCBLA[1:0]RXCEA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – RXMSBB Receive Data MSB-First for Data Path B

1 = Data is shifted into the shift register MSB-first

0 = Data is shifted into the shift register LSB-first

Bits 6:5 – RXCBLB[1:0] Receive CRC Bit Lengths Setting for Data Path B

RXCBLBDescription
00CRC 4-bit configuration
01CRC 8-bit configuration
10Not used (4-bit configuration default)
11CRC 16-bit configuration

Bit 4 – RXCEB RX CRC Enable Data Path B

1 = CRC is enabled

0 = CRC is disabled

Bit 3 – RXMSBA Receive Data MSB-First for Data Path A

1 = Data is shifted into the shift register MSB-first

0 = Data is shifted into the shift register LSB-first

Bits 2:1 – RXCBLA[1:0] Receive CRC Bit Lengths Setting for Data Path A

RXCBLAthDescription
00CRC 4-bit configuration
01CRC 8-bit configuration
10Not used (4-bit configuration default)
11CRC 16-bit configuration

Bit 0 – RXCEA RX CRC Enable Data Path A

1 = CRC is enabled

0 = CRC is disabled