4.4.3.4.1.8 RXCSBA – RX CRC Skip Bit Number for Data Path A

Name: RXCSBA
Offset: 0x13F
Reset: 0x00

Bit 76543210 
 RXCSBA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCSBA[7:0] RX CRC Skip Bit Number for Data Path A

Number of bits after the start of telegrams that are not strobed to the CRC shift register. Any value between 0 and 255 is valid.