4.4.3.4.1.4 RXCPHA – RX CRC Polynomial High Byte for Data Path A

Name: RXCPHA
Offset: 0x143
Reset: 0x00

Bit 76543210 
 RXCPHA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCPHA[7:0] RX CRC Polynomial High Byte for Data Path A

This register defines the upper eight bits of the 15-bit RX CRC polynomial value. This register is unused for CRC4 and CRC8 polynomials.