4.4.3.4.1.12 RXTLLA – RX Telegram Length Low Byte for Data Path A

Name: RXTLLA
Offset: 0x13B
Reset: 0x00

Bit 76543210 
 RXTLLA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXTLLA[7:0] Receive Telegram Length Low Byte for Data Path A

RXTLLA contains the lower eight bits of the 12-bit telegram length register (see the RXTLHA register above for details).