4.4.3.4.1.20 RXCRLB – RX CRC Result Register Low Byte for Data Path B

Name: RXCRLB
Offset: 0x133
Reset: 0x00

Bit 76543210 
 RXCRLB[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXCRLB[7:0] Receive CRC Result Register Low Byte for Data Path B

The lower eight bits of the actual value in the CRC shift register are readable in RXCRLB, such as for checking the calculated value after the transmission is complete. Bits 7..4 read as 0x0 in CRC4 mode.