4.9.4.4.3 SRCCAL – Slow RC Oscillator Calibration Register

Name: SRCCAL
Offset: 0x0C6
Reset: 0x00

Bit 76543210 
 SRCTC[1:0]SRCCAL[5:0] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – SRCTC[1:0] Slow RC Oscillator Temperature Compensation

These bits show the temperature compensation value stored during manufacturing. This value is not meant to be changed by the user.

Bits 5:0 – SRCCAL[5:0] Slow RC Oscillator Calibration

Factory calibration data is written into this register during start-up. The lowest frequency of the SRC oscillator is available when the calibration registers are in the reset state (‘0’). For more details on the SRC parameters, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data Sheet (9344E). For this register, only the value from the factory locked EEPROM must be used because the ATA8210/15 is not production tested for all other settings of this register.