4.9.4.4.2 CLKOD – Clock Output Divider
| Name: | CLKOD |
| Offset: | 0x0C3 |
| Reset: | 0x00 |
It can be modified
only if the clock output is disabled (CLKOCR.CLKOEN =
0).
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKOD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CLKOD[7:0] Clock Output Divider
CLKOD ∈ {0 .. 255}
If CLKOD = 0 is
selected, the clock source is passed directly to the pin. The clock output
frequency must never exceed the maximum specified frequency. For this reason,
the divider must stay within the boundaries specified in the following table.
For more details, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data
Sheet (9344E), section 4.7, parameter number 15.90.
|
Selected CLK Source | Min. CLKOD | Max. CLKOD |
|---|---|---|
| CLKSRC | 0 | 255 |
| CLKFRC | 1 | 255 |
| CLKXTO | 3 | 255 |