4.9.4.4.6 CMOCR – Clock Management Override Control Register

Name: CMOCR
Offset: 0x0C9
Reset: 0x00

Bit 76543210 
 SRCACTFRCACTSRCAOFRCAO 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 – SRCACT SRC Oscillator Active

This bit indicates that the SRC oscillator is enabled and active if read as ‘1’. If this bit is read as ‘1’, the SRC is either disabled or enabled but not active.

Bit 2 – FRCACT FRC Oscillator Active

This bit indicates that the FRC oscillator is enabled and active if read as ‘1’. If this bit is read as ‘0’, the FRC is either disabled or enabled but not active.

Bit 1 – SRCAO SRC Oscillator Always On

If set to ‘1’, this bit enables the SRC oscillator independently of the enabled hardware features.

Bit 0 – FRCAO FRC Oscillator Always On

If set to ‘1’, this bit enables the FRC oscillator independently of the enabled hardware features.