4.9.7.5.1.8 T4CORH – Timer4 Compare Register High Byte

The compare registers H/L contain a 16-bit value that is continuously compared with the counter value (T4CNT). The T4CORH represents the upper byte of the compare value. A match can be used to generate a compare interrupt, a counter reset or an output clock CLKT4. This register must be modified only while the timer is disabled (T4CR.T4ENA = 0). Modifying the bits during operation leads to unpredictable operation.

Name: T4CORH
Offset: 0x083
Reset: 0x00

Bit 76543210 
 T4CORH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T4CORH[7:0] Timer4 Compare Counter Value High Byte