4.9.7.5.1.11 T4CNTL – Timer4 Counter Register Low Byte

The counter register (T4CNTL) contains the lower 8-bit of the counter value. It must be read only when the timer is disabled (T4ENA = 0). Due to the asynchronous implementation, it can result in unpredictable read values if ignored.

Name: T4CNTL
Offset: 0x080
Reset: 0x00

Bit 76543210 
 T4CNTL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T4CNTL[7:0] Timer4 Counter Value Low Byte