4.9.7.5.1.6 T4ICRH – Timer4 Input Capture Register High Byte

The input capture register T4ICR is updated with the counter value (T4CNT) each time a capture trigger event occurs on the selected capture source. Trigger signal and edge selection is done in T4MRA. The T4CNT content can be read via the capture register after a software capture event.
Name: T4ICRH
Offset: 0x085
Reset: 0x00

Bit 76543210 
 T4ICR [15:8] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T4ICR [15:8] Timer4 Capture Counter Value High Byte