4.9.7.5.1.4 T4IFR – Timer4 Interrupt Flag Register

Name: T4IFR
Offset: 0x018
Reset: 0x00

Bit 76543210 
 T4ICFT4COFT4OFF 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 – T4ICF Timer4 Input Capture Flag

This flag is set when a capture event occurs on the selected capture source, indicating that the counter value was transferred to the capture register (T4ICR). If the I bit in SREG and the T4CPIM bit in T4IMR register are set, the MCU jumps to the corresponding interrupt vector. T4ICF is automatically cleared when the interrupt routine is executed. Alternatively, T4ICF can be cleared by writing a logic ‘1’ to this bit location.

Bit 1 – T4COF Timer4 Compare Flag

This flag is set during the clock cycle after the Timer4 counter value has matched with the compare register. If the I bit in SREG and the T4CIM bit in the T4IMR register are set, the MCU jumps to the corresponding interrupt vector. The flag (T4COF) is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it.

Bit 0 – T4OFF Timer4 Overflow Flag

This flag is set by the T4OVF signal when the counter reaches its maximum value (0xFFFF). If the I bit in SREG and the T4OIM bit in the T4IMR register are set, the MCU jumps to the corresponding interrupt vector. The flag is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it.