This register must
be modified only while the timer is disabled (T4CR.T4ENA = 0).
Modifying the bits during operation leads to unpredictable
operation.
Bit
7
6
5
4
3
2
1
0
T4PS[2:0]
T4CS[1:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bits 4:2 – T4PS[2:0] Timer 4 Prescaler Select
The T4PS[2:0] bits select the
prescaler value of Timer4 as shown in the following table.
Table 4-81. Timer 4 Prescaler
Value Select Bit Description
T4PS[2:0]
Prescaler Value
0
0
0
1
0
0
1
2
0
1
0
4
0
1
1
8
1
0
0
16
1
0
1
32
1
1
0
64
1
1
1
Reserved
Bits 1:0 – T4CS[1:0] Timer 4 Clock Select
The T4CS[1:0] bits select the
input clock (CL4) of Timer4 as shown in the following table.
Table 4-82. Timer4 Input Clock
Select Bit Description
T4CS[1:0]
Input Clock (CL4) of the Prescaler
0
0
CLKSRC
0
1
CLKT
1
0
CLKXTO6
1
1
CLKFRC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.