4.9.7.5.1.5 T4IMR – Timer4 Interrupt Mask Register

Name: T4IMR
Offset: 0x088
Reset: 0x00

Bit 76543210 
 T4CPIMT4CIMT4OIM 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 – T4CPIM Timer4 Capture Interrupt Mask

If this bit is written to ‘1’ and the I flag in SREG is set (interrupts globally enabled), the Timer4 input capture interrupt is enabled. The corresponding interrupt vector is executed when the T4ICF Flag, located in T4IFR, is set.

Bit 1 – T4CIM Timer4 Compare Interrupt Mask

If the T4CIM bit is written to ‘1’ and the I bit in SREG is set, the Timer4 compare match interrupt is enabled. The corresponding interrupt is executed if a compare match in Timer4 occurs, and when the T4COF bit is set in the Timer4 interrupt flag register (T4IFR).

Bit 0 – T4OIM Timer4 Overflow Interrupt Mask

If the T4OIM bit is written to ‘1’ and the I bit in SREG is set, the Timer4 overflow interrupt is enabled. The corresponding interrupt is executed if an overflow in Timer4 occurs, and when the T4OFF bit is set in the Timer4 interrupt flag register (T4IFR).