4.9.7.5.1.9 T4CORL – Timer4 Compare Register Low Byte

The T4CORL represents the lower byte of the compare value. This register must be modified only while the timer is disabled (T4CR.T4ENA = 0). Modifying the bits during operation leads to unpredictable operation.

Name: T4CORL
Offset: 0x082
Reset: 0x00

Bit 76543210 
 T4CORL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T4CORL[7:0] Timer4 Compare Counter Value Low Byte