1.3.2.4.1 CoreABC Program

The following figure shows the register settings required for performing DRI instructions. The DIP switches are connected to the inputs of CoreABC and are used to control the switching between the rates.
Figure 1-4. CoreABC Program
Figure 1-5. CoreABC Program-Continued