1.3.2.4.2 Instruction Flow for Transceiver Rate Change

The transceiver reconfiguration occurs in the following sequence:

  1. Assert Reset for the serializer
  2. Assert Reset for the deserializer
  3. Change TX_PLL_DIV_1 register
  4. Change TX_PLL_DIV_2
  5. Change SER_CLK_CNTRL
  6. Change DES_RXPLL_DIV
  7. De-Assert reset for the serializer
  8. De-assert reset for the deserializer
  9. Assert and de-assert the soft PCS reset

Important: For more information about transceiver configuration register, see PolarFire Device Register Map.