1.3.2.4.3 Instruction for CCC Frequency Change
(Ask a Question)In this demo design, only the configuration of CCC post dividers is changed dynamically. To change the configuration of CCC post dividers, the output clocks must be stopped using corresponding OUT#_EN signals. The CoreABC instructions are used to perform the following steps:
- Change PLL_DIV_0_1
- Change PLL_DIV_2_3