3.5.1 mcRpeI_RotorPositionEstimInit
C
/* Initialize rotor position estimation(RPE) module */ void mcRpeI_RotorPositionEstimInit( tmcRpe_Parameters_s * const pParameters )
Summary
Initialize rotor position estimation module
Description
This function initializes the rotor position estimator (RPE) module for a Permanent Magnet Synchronous Motor (PMSM) motor. It configures the necessary parameters and links the state variables to the module, ensuring that the estimator is correctly configured to begin operation.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the rotor position estimation module parameter structure |
Returns
None
Example
// Define the rotor position estimation module data structure
tmcRpe_Parameters_s rpeParameters;
/** Initialize parameters */
mcRpeI_RotorPositionEstimInit(&rpeParameters);
Remarks
Note: Ensure that the
pParameters structure
is properly updated with valid values before calling this function