3.5.14 tmcRpe_TrackingLoopParams_s Struct
C
typedef struct {
float32_t foInHertz; /* Frequency in Hertz */
float32_t Keps; /* Keps parameter */
} tmcRpe_TrackingLoopParams_s;
Summary
Tracking loop parameters for the ZS/MT Hybrid position estimator module..
Description
This structure is used to define the tracking loop parameters for the ZS/MT Hybrid position estimator module.
Remarks
None.