3.5.16 tmcRpe_Parameters_s Struct
C
/* PLL based rotor position estimation user paramters */
typedef struct
{
tmcMot_PMSM_s * pMotorParameters; /* Motor parameters */
/** BEMF observer parameters */
float32_t Ke; /* BEMF observer gain */
float32_t dt; /* Sampling time */
float32_t calibTimeInSec; /* Offset calibration time */
void * pStatePointer; /* Pointer to module state */
} tmcRpe_Parameters_s;
/* SMO based rotor position estimation user paramters */
typedef struct
{
tmcMot_PMSM_s * pMotorParameters; /* Motor parameters */
/** BEMF observer parameters */
float32_t boundaryI; /* Current boundary */
float32_t m; /* BEMF oserver gain */
float32_t lambda; /* Flux linkage constant */
float32_t f0InHertz; /* Cut-off frequency */
float32_t minRPM; /* Minimum RPM */
float32_t dt; /* Sampling time */
void * pStatePointer; /* Pointer to module state */
}tmcRpe_Parameters_s;
/* ROLO based rotor position estimation user paramters */
typedef struct
{
tmcMot_PMSM_s * pMotorParameters; /* Motor parameters */
/** BEMF observer parameters */
float32_t lambda; /* Flux linkage constant */
float32_t f0InHertz; /* Cut-off frequency */
float32_t minRPM; /* Minimum RPM */
float32_t dt; /* Sampling time */
void * pStatePointer; /* Pointer to module state */
}tmcRpe_Parameters_s;
/* ZS/MT Hybrid Estimator ( HFI & PLL) user parameters
typedef struct {
/** Soft switch parameters */
float32_t lowerThreshold; /* Lower threshold */
float32_t upperThreshold; /* Upper threshold */
tmcMot_PMSM_s * pMotorParameters; /* Pointer to motor parameters */
tmcRpe_HFIParameters_s hfiParameters; /* HFI parameters */
tmcRpe_IPCParameters_s ipcParameters; /* IPC parameters */
tmcRpe_TrackingLoopParams_s hfiTrackingLoop; /* HFI tracking loop parameters */
tmcRpe_TrackingLoopParams_s bemfTrackingLoop; /* BEMF tracking loop parameters */
uint8_t gearRatio; /* Mechanical gear ratio */
float32_t dt; /* Sampling time */
} tmcRpe_Parameters_s;
Summary
Rotor position estimation module input parameter structure.
Description
This structure holds the necessary parameters for configuring the Rotor Position Estimator (RPE) module for a Permanent Magnet Synchronous Motor (PMSM).It includes motor-specific parameters as well as parameters for the Back Electromotive Force (BEMF) observer, which is critical for estimating the rotor position in sensor-less control applications.
Remarks
Refer the generated header file for the exact typedef signature.