3.5.17 tmcRpe_IPCParameters_s Struct
C
typedef struct {
float32_t pulseAmplitude; /* Pulse amplitude */
float32_t pulseDuty; /* Pulse duty cycle */
float32_t pulseDuration; /* Pulse duration */
} tmcRpe_IPCParameters_s;
Summary
Defines parameters for initial position correction algorithm in the ZS/MT hybrid estimator module.
Description
This structure is used to define the parameters for initial position correction algorithm in the ZS/MT hybrid estimator module.
Remarks
None.