3.5.2 mcRpeI_RotorPositionReady
C
/* Check if rotor position estimation is ready */
bool mcRpeI_RotorPositionReady( const tmcRpe_Parameters_s * const pParameters );
Summary
Check the rotor position estimation status.
Description
This function is used to read the rotor position estimation status.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the rotor position estimation module parameter structure |
Returns
Returns the rotor position estimation status:
- True: Rotor position is ready.
- False: Rotor position is not ready.
Example
// Define the rotor position estimation module data structure
tmcRpe_Parameters_s rpeParameters;
bool status;
/** Check if rotor position estimation is ready */
status = mcRpeI_RotorPositionReady(&rpeParameters);
Remarks
None.