3.5.18 tmcRpe_HFIParameters_s Struct
C
typedef struct {
float32_t pulseAmplitude; /* Pulse amplitude */
} tmcRpe_HFIParameters_s;
Summary
Define the pulse amplitude of the HFI signal for the ZS/MT Hybrid position estimator module.
Description
This structure defines the pulse amplitude of the HFI signal for the ZS/MT Hybrid position estimator module.
Remarks
None.