3.5.6 mcRpe_RotorPostionOffsetCalc
C
/* Rotor position offset calculation */
void mcRpe_RotorPostionOffsetCalc( const tmcRpe_Parameters_s * const pParameters,
float32_t * const pF32Offset )
Summary
Calculation of rotor position offset.
Description
This function calculates the rotor position offset based on the rotor's speed and back-EMF (Electromotive Force) during the calibration process. This function is part of the rotor position estimator (RPE) module and is used to track and compensate for integrator drift by adjusting the rotor position offset.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the rotor position estimation module parameter structure |
| pF32Offset | A pointer to the variable where the calculated rotor position offset will be stored |
Returns
None
Example
// Define the rotor position estimation module data structure
tmcRpe_Parameters_s rpeParameters;
float32_t rotorOffset = 0.0f;
/* Rotor position offset calculation */
mcRpe_RotorPostionOffsetCalc(&rpeParameters, &rotorOffset);
Remarks
None.