3.3.17 ROTOR_ANGLE_RAMP_RATE Macro
C
#define ROTOR_ANGLE_RAMP_RATE (float32_t)( 1.0e-5 )
Summary
Defines the open loop angle to close loop angle transition rate
Description
Defines the open loop angle to close loop angle transition rate,which is used in the mcFocI_FieldOrientedControlFast API
Remarks
None