3.3.1 mcFocI_FieldOrientedControlInit
C
/* Initializes the FOC module */ void mcFocI_FieldOrientedControlInit( tmcFocI_ModuleData_s * const pModule )
Summary
Initialize the Field Oriented Control (FOC) module
Description
This function initializes the field-oriented control (FOC) module by setting up the necessary parameters, linking state variables, and initializing the various control modules. It updates the state variable structure, sets the module parameters using the parameter module structure, and establishes the default direction. The function then proceeds to initialize the following control modules and sets the initialization flag:
- Open Loop Start-Up Module: Initializes the open loop start-up module
using
mcSupI_OpenLoopStartupInit. - Reference Control Module: Initializes the reference control module using
mcRefI_ReferenceControlInit. - Position Control Module: Initializes the position control module using
mcPosI_PositionControlInitin position control mode. - Speed Control Module: Initializes the speed control module using
mcSpeI_SpeedControlInit. - Torque Control Module: Initializes the torque control module using
mcTorI_TorqueControlInit. - Flux Control Module: Initializes the flux control module using
mcFlxI_FluxControlInit. - Flux Weakening Module: Initializes the flux weakening module using
mcFlxI_FluxWeakeningInitif field weakening is enabled. - MTPA Module: Initializes the Maximum Torque Per Ampere (MTPA) module
using
mcFlxI_MTPAInitif MTPA is enabled. - Rotor Position Estimation Module: Initializes the rotor position
estimation module using
mcRpeI_RotorPositionEstimInitfor sensor-less FOC operation. - PWM Module: Initializes the Pulse Width Modulation (PWM) module using
mcPwmI_PulseWidthModulationInit.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pModule | A pointer to the module data structure, which contains the parameters and state variables for the FOC module. |
Returns
None
Example
// Define the FOC module data structure
tmcFocI_ModuleData_s focModuleData;
// Initialize the FOC module
mcFocI_FieldOrientedControlInit(&focModuleData);
Remarks
None.