3.3.7 mcFocI_MotorDirectionChange
C
/* Change motor direction */
void mcFocI_MotorDirectionChange(const tmcFocI_ModuleData_s * const pParameters)
Summary
Changes the direction of the motor.
Description
This function changes the motor's direction by inverting the direction command stored in the FOC module's state. The direction command state is then used in the mcFocI_FieldOrientedControlFast API to update the reference speed.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the FOC module data structure. |
Returns
None
Example
// Define the FOC module data structure
tmcFocI_ModuleData_s mcFocI_ModuleData_gds;
/** Change state variable to toggle motor spin direction */
mcFocI_MotorDirectionChange(&mcFocI_ModuleData_gds);
Remarks
None.