3.3.13 tmcFoc_Parameters_s Struct
C
typedef struct
{
tmcMot_PMSM_s * pMotorParameters; /* Structure for Motor parameters */
float32_t potInputToRef; /* Potentiometer to reference value factor */
}tmcFoc_Parameters_s;
Summary
Field Oriented Control parameter structure.
Description
This structure holds the parameters for the FOC control module, including motor electrical & mechanical parameters, and conversion factor that translates potentiometer analog input to reference value (Speed or Torque).
Remarks
None.