3.3.11 tmcFocI_ModuleData_s Struct
C
typedef struct
{
tmcFoc_Input_s dInput; /* FOC control module input parameter structure */
tmcFoc_Output_s dOutput; /* FOC control module output parameter structure */
tmcFoc_Parameters_s dParameters; /* FOC control user parameter structure */
void * pStatePointer; /* Pointer to a state structure */
}tmcFocI_ModuleData_s
Summary
Field Oriented Control module data structure.
Description
This structure holds the parameters of FOC control module, including module input-output parameters and reference parameters.
Remarks
None.