3.3.5 mcFocI_FieldOrientedControlDisable
C
/* Disable Field Oriented Control (FOC) module */ void mcFocI_FieldOrientedControlDisable( tmcFocI_ModuleData_s * const pParameters )
Summary
Disable Field Oriented Control (FOC) module
Description
This function disables the field-oriented control (FOC) module by linking the state variables and resetting the module if necessary. It checks the FOC initialization state, resets the module if it is initialized, and then disables the following control modules using state variables and clears the enable flag.
- Open Loop Start-Up Module:
Disables the open loop start-up module using
mcSupI_OpenLoopStartupDisable. - Reference Control Module:
Disables the reference control module using
mcRefI_ReferenceControlDisable. - Position Control Module: Disables the position control module using
mcPosI_PositionControlDisablein position control mode. - Speed Control Module:
Disables the speed control module using
mcSpeI_SpeedControlDisable. - Torque Control Module:
Disables the torque control module using
mcTorI_TorqueControlDisable. - Flux Control Module:
Disables the flux control module using
mcFlxI_FluxControlDisable. - Flux Weakening Module:
Disables the flux weakening module using
mcFlxI_FluxWeakeningDisableif field weakening is enabled. - MTPA Module: Disables the
Maximum Torque Per Ampere (MTPA) module using
mcFlxI_MTPADisableif MTPA is enabled. - Rotor Position Estimation
Module: Disables the rotor position estimation module using
mcRpeI_RotorPositionEstimDisablefor sensor-less FOC operation. - PWM Module: Disables the
Pulse Width Modulation (PWM) module using
mcPwmI_PulseWidthModulationDisable.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the module data structure, which contains the parameters and state variables for the FOC module. |
Returns
None
Example
// Define the FOC module data structure
tmcFocI_ModuleData_s focModuleData;
// Disable the FOC module
mcFocI_FieldOrientedControlDisable(&focModuleData);
Remarks
None.