3.3.27 OPEN_TO_CLOSE_ANGLE_STEP_SIZE Macro
C
#define OPEN_TO_CLOSE_ANGLE_STEP_SIZE (uint16_t)(4)
Summary
Defined the step size for open to close angle transition.
Description
This macro defines the step size for transitioning from an open loop to a closed loop control in the angle calculation.
Remarks
None