3.3.2 mcFocI_FieldOrientedControlEnable
C
/* Enable Field Oriented Control (FOC) module */ void mcFocI_FieldOrientedControlEnable( tmcFocI_ModuleData_s * const pParameters )
Summary
Enable Field Oriented Control (FOC) module
Description
This function enables the field-oriented control (FOC) module by linking the state variables and initializing the module if necessary. It checks the FOC initialization state, initialize the module if not initialized, and then enable the following control modules using state variables and sets the enable flag:
- Open Loop Start-Up Module:
Enables the open loop start-up module using
mcSupI_OpenLoopStartupEnable. - Reference Control Module:
Enables the reference control module using
mcRefI_ReferenceControlEnable. - Position Control Module: Enables the position control module using
mcPosI_PositionControlInitin position control mode. - Speed Control Module:
Enables the speed control module using
mcSpeI_SpeedControlEnable. - Torque Control Module:
Enables the torque control module using
mcTorI_TorqueControlEnable. - Flux Control Module:
Enables the flux control module using
mcFlxI_FluxControlEnable. - Flux Weakening Module:
Enables the flux weakening module using
mcFlxI_FluxWeakeningEnableif field weakening is enabled. - MTPA Module: Enables the
Maximum Torque Per Ampere (MTPA) module using
mcFlxI_MTPAEnableif MTPA is enabled. - Rotor Position Estimation
Module: Enables the rotor position estimation module using
mcRpeI_RotorPositionEstimEnablefor sensor-less FOC operation. - PWM Module: Enables the
Pulse Width Modulation (PWM) module using
mcPwmI_PulseWidthModulationEnable.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the module data structure, which contains the parameters and state variables for the FOC module. |
Returns
None
Example
// Define the FOC module data structure
tmcFocI_ModuleData_s focModuleData;
// Enable the FOC module
mcFocI_FieldOrientedControlEnable(&focModuleData);
Remarks
None.