38.13.4 CxTSCON
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTSCONT: Accesses the top byte TSCON[31:24]
- CxTSCONU: Accesses the upper byte TSCON[23:16]
- CxTSCONH: Accesses the high byte TSCON[15:8]
- CxTSCONL: Accesses the low byte TSCON[7:0]
| Name: | CxTSCON |
| Offset: | 0x0114 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TSEOF | TBCEN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TBCPRE[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TBCPRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 17 – TSEOF Timestamp End-of-Frame (EOF)
| Value | Description |
|---|---|
| 1 | Timestamp when frame is taken valid :
|
| 0 | Timestamp at “beginning” of frame, at sample point of SOF |
Bit 16 – TBCEN Time Base Counter (TBC) Enable
| Value | Description |
|---|---|
| 1 | Enables TBC |
| 0 | Stops and resets TBC |
Bits 9:0 – TBCPRE[9:0] CAN Time Base Counter Prescaler
| Value | Description |
|---|---|
| 1111111111 | TBC increments every 1024 clocks |
| 0000000000 | TBC increments every 1 clock |