38.13.28 CxFLTOBJy
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxFLTOBJyT: Accesses the top byte FLTOBJy[31:24]
- CxFLTOBJyU: Accesses the upper byte FLTOBJy[23:16]
- CxFLTOBJyH: Accesses the high byte FLTOBJy[15:8]
- CxFLTOBJyL: Accesses the low byte FLTOBJy[7:0]
- [y] denotes Filter number, from 0 to 11.
| Name: | CxFLTOBJy |
| Offset: | 0x00 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| EXIDE | EID[17:13] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EID[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EID[4:0] | SID[10:8] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SID[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 30 – EXIDE Extended Identifier Enable
| Value | Name | Description |
|---|---|---|
| 1 | MIDE =
1 |
Matches only messages with Extended Identifier addresses |
| 0 | MIDE =
1 |
Matches only messages with Standard Identifier addresses |
| x | MIDE =
0 |
Reserved |