38.13.15 CxTEFCON
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTEFCONT: Accesses the top byte TEFCON[31:24]
- CxTEFCONU: Accesses the upper byte TEFCON[23:16]
- CxTEFCONH: Accesses the high byte TEFCON[15:8]
- CxTEFCONL: Accesses the low byte TEFCON[7:0]
- These bits can only be
modified in Configuration mode (OPMOD[2:0] =
100.
| Name: | CxTEFCON |
| Offset: | 0x0140 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FSIZE[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRESET | UINC | ||||||||
| Access | S/HC | S/HC | |||||||
| Reset | 1 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFTSEN | TEFOVIE | TEFFIE | TEFHIE | TEFNEIE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bits 28:24 – FSIZE[4:0] FIFO Size(2)
| Value | Description |
|---|---|
| 11111 | FIFO is 32 messages deep |
| 00010 | FIFO is 3 messages deep |
| 00001 | FIFO is 2 messages deep |
| 00000 | FIFO is 1 message deep |
Bit 10 – FRESET FIFO Reset
| Value | Description |
|---|---|
| 1 | FIFO will be reset when bit is set, cleared by hardware when FIFO is reset; the user needs to poll whether this bit is clear before taking any action |
| 0 | No effect |
Bit 8 – UINC Increment Tail
| Value | Description |
|---|---|
| 1 | When this bit is set, the FIFO tail will increment by a single message |
| 0 | FIFO tail will not increment |
Bit 5 – TEFTSEN Transmit Event FIFO Timestamp Enable(2)
| Value | Description |
|---|---|
| 1 | Timestamps elements in TEF |
| 0 | Does not timestamp elements in TEF |
Bit 3 – TEFOVIE Transmit Event FIFO Overflow Interrupt Enable
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for overflow event |
| 0 | Interrupt is disabled for overflow event |
Bit 2 – TEFFIE Transmit Event FIFO Full Interrupt Enable
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO full |
| 0 | Interrupt is disabled for FIFO full |
Bit 1 – TEFHIE Transmit Event FIFO Half Full Interrupt Enable
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO half full |
| 0 | Interrupt is disabled for FIFO half full |
Bit 0 – TEFNEIE Transmit Event FIFO Not Empty Interrupt Enable
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO not empty |
| 0 | Interrupt is disabled for FIFO not empty |