The individual bytes in this
multibyte register can be accessed with the following register names:
CxBDIAG0T: Accesses
the top byte BDIAG0[31:24]
CxBDIAG0U: Accesses
the upper byte BDIAG0[23:16]
CxBDIAG0H: Accesses
the high byte BDIAG0[15:8]
CxBDIAG0L: Accesses
the low byte BDIAG0[7:0]
Name:
CxBDIAG0
Offset:
0x0138
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
NTERRCNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
NRERRCNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:8 – NTERRCNT[7:0] Nominal Bit Rate Transmit Error Counter
Bits 7:0 – NRERRCNT[7:0] Nominal Bit Rate Receive Error Counter
The individual bytes in this
multibyte register can be accessed with the following register names:
CxBDIAG0T: Accesses
the top byte BDIAG0[31:24]
CxBDIAG0U: Accesses
the upper byte BDIAG0[23:16]
CxBDIAG0H: Accesses
the high byte BDIAG0[15:8]
CxBDIAG0L: Accesses
the low byte BDIAG0[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.